AD8146

PRODUCTION

Triple Differential Driver for Wideband Video

Part Details

  • Triple high speed fully differential driver
    700 MHz, −3 dB, 2 V p-p bandwidth (AD8146/AD8148)
    600 MHz, −3 dB, 2 V p-p bandwidth (AD8147)
    200 MHz, 0.1 dB, 2 V p-p bandwidth
    3000 V/μs slew rate
  • Fixed gain (AD8146/AD8147: G = 2, AD8148: G = 4)
  • Differential or single-ended input to differential output Can be used as differential-to-differential receiver
  • Drives one or two 100 Ω UTP cables
  • Adjustable output common-mode voltage (AD8146)
  • Internal common-mode feedback network
    Output balance error −50 dB @ 50 MHz
  • On-chip, sync-on common-mode encoding (AD8147/AD8148)
  • Output pull-down feature for line isolation
  • Low power: 57 mA @ 5 V for 3 drivers (AD8146)
  • Wide supply voltage range: +5 V to ±5 V
  • Available in a small 4 mm × 4 mm LFCSP
AD8146
Triple Differential Driver for Wideband Video
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed