AD8142

PRODUCTION

Low Cost, Triple Differential Drivers for Wideband Video

Part Details

  • Triple, high speed differential drivers 
    • 255 MHz, −3 dB large signal bandwidth 
    • 65 MHz, 0.1 dB flatness
    • 1150 V/μs slew rate 
    • 12 ns settling time
  • Single 5 V or split supply operation
  • Fixed gain of 2 
  • Internal common-mode feedback network 
    • Output balance error −50 dB at 50 MHz 
  • AD8142 has integrated sync-on-common-mode circuitry
  • High-Z output when disabled 
  • Differential-to-differential or single-ended-to-differential operation 
  • High isolation between amplifiers: −100 dB at 10 MHz 
  • Low power: 44 mA at 5 V 
  • Available in space-saving packaging: 4 mm × 4 mm LFCSP
AD8142
Low Cost, Triple Differential Drivers for Wideband Video
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed