AD8132

PRODUCTION

Low Cost, High Speed Differential Amplifier

Part Models
7
1ku List Price
Starting From $2.05

Part Details

  • High speed
    350 MHz, −3 dB bandwidth
    1200 V/μs slew rate
  • Resistor set gain
  • Internal common-mode feedback
  • Improved gain and phase balance: −68 dB @ 10 MHz
  • Separate input to set the common-mode output voltage
  • Low distortion: −99 dBc SFDR @ 5 MHz, 800 Ω load
  • Low power: 10.7 mA @ 5 V
  • Power supply range: +2.7 V to ±5.5 V
  • Fully AEC-Q100 qualified (AD8132W)
AD8132
Low Cost, High Speed Differential Amplifier
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

SPICE Model 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-FDA-1

Universal Evaluation Board for Single Differential Amplifiers

Product Details

The Universal Differential Amplifier Evaluation Boards can be used to evaluate single, high speed, fully differential amplifiers. The evaluation boards are bare boards that enable users to quickly prototype a variety of differential or single-ended circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

EVAL-FDA-1
Universal Evaluation Board for Single Differential Amplifiers

Latest Discussions

Recently Viewed