AD8122

PRODUCTION

Triple Differential Receiver with 300m Adjustable Cable Equalization

Part Details

  • Compensates cables to 300 meters for wideband video
    60 MHz Equalized BW @ 300 meters of UTP Cable
    120 MHz Equalized BW @ 150 meters of UTP Cable
  • Fast time domain performance
    70 nsec settling time to 1% with 300 meters of UTP cable
    7 ns rise/fall times with 2 V step @ 300 meters of UTP cable
  • Selectable for UTP or coax compensation
  • 3 frequency response gain adjustment pins
    High frequency peaking adjustment (VPEAK)
    Output lowpass filter cutoff adjustment (VFILTER)
    Broadband flat gain adjustment (VGAIN)
  • DC output offset adjust (VOFFSET)
  • Low output offset voltage:
    ±4 mV @ G = 1
  • Compensates both RGB and YPbPr
  • Two on-chip comparators with hysteresis
    Can be used for common-mode sync extraction
  • Available in 40-lead, 6 mm × 6 mm LFCSP
AD8122
Triple Differential Receiver with 300m Adjustable Cable Equalization
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8122

AD8122 Evaluation Board

Features and Benefits

  • Compensates cables to 300 meters for wideband video 60 MHz Equalized BW @ 300 meters of UTP Cable 120 MHz Equalized BW @ 150 meters of UTP Cable
  • Fast time domain performance 70 nsec settling time to 1% with 300 meters of UTP cable 7 ns rise/fall times with 2 V step @ 300 meters of UTP cable
  • Selectable for UTP or coax compensation 3 frequency response gain adjustment pins
  • Compensates both RGB and YPbPr
  • High frequency peaking adjustment (VPEAK) Output lowpass filter cutoff adjustment (VFILTER) >Broadband flat gain adjustment (VGAIN)
  • DC output offset adjust (VOFFSET) Low output offset voltage: ±4 mV @ G = 1
  • Two on-chip comparators with hysteresis
  • Can be used for common-mode sync extraction
  • Available in 40-lead, 6 mm × 6 mm LFCSP

Product Details

The AD8122 is a high-speed, triple differential receiver and equalizer designed to compensate for signal loss in UTP cables (up to 300m) and coaxial cables (up to 200m) by adjusting gain stages to counteract cable frequency response. It features high impedance differential inputs with excellent common-mode rejection for direct cable interfacing, and provides control inputs for cable compensation, filter adjustment, cable type selection, and DC output offset. The device also offers selectable gain (1 or 2) and is available in a 40-lead LFCSP, operating in a temperature range of −40°C to +85°C.

EVAL-AD8122
AD8122 Evaluation Board

Latest Discussions

Recently Viewed