AD812

PRODUCTION

Dual, Current Feedback Low Power Op Amp

Part Models
4
1ku List Price
Starting From $4.26
Viewing:

Part Details

  • Two Video Amplifiers in One 8-Lead
    SOIC Package
  • Optimized for Driving Cables in
    Video Systems
  • High Speed
    145 MHz Unity Gain Bandwidth (3 dB)
    1600 V/µs Slew Rate
  • Low Power
    Operates on Single +3 V Supply
    5.5 mA/Amplifier Max Power Supply Current
  • Excellent Video Specifications
    (RL = 150 Ω):Gain Flatness 0.1 dB to 40 MHz
    0.02% Differential Gain Error
    0.02° Differential Phase Error
  • Easy to Use
    50 mA Output Current
    Output Swing to 1 V of Rails
    (150 Ω Load)
AD812
Dual, Current Feedback Low Power Op Amp
AD812-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers
EVAL-HSAMP-2 Group EVAL-HSAMP-2CPZ-10 EVAL-HSAMP-2RMZ-10 EVAL-HSAMP-2RMZ-8 EVAL-HSAMP-2RZ-8

Latest Discussions

Recently Viewed