AD8114

PRODUCTION

Low Cost, 225 MHz, 16 × 16 Crosspoint Switch, G=+1

Part Models
1
1ku List Price
Starting From $83.50
Viewing:

Part Details

  • 16 × 16 high speed nonblocking switch arrays: G = 1
  • Serial or parallel programming of switch array
  • Serial data out allows daisy-chaining of multiple 16 × 16 arrays to create larger switch arrays
  • High impedance output disable allows connection of
  • multiple devices without loading the output bus
  • For smaller arrays see the AD8108/AD8109 (8 × 8) or AD8110/AD8111 (16 × 8) switch arrays
  • Complete solution
    • Buffered inputs
    • Programmable high impedance outputs
    • 16 output amplifiers (G = 1)
    • Drives 150 Ω loads
  • Excellent video performance
    • 25 MHz, 0.1 dB gain flatness
    • 0.05%/0.05° differential gain/differential phase error (RL = 150 Ω)
  • Excellent ac performance
    • −3 dB bandwidth: 225 MHz
    • Slew rate: 375 V/µs
  • Low power of 700 mW (2.75 mW per point)
  • Low all hostile crosstalk of −70 dB at 5 MHz
  • Reset pin allows disabling of all outputs (connected through a capacitor to ground provides power-on reset capability)
  • 100-lead LQFP (14 mm × 14 mm)
AD8114

Low Cost, 225 MHz, 16 × 16 Crosspoint Switch, G=+1

AD8114-8115-fbl AD8114-8115 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD8114

AD8114 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD8114
  • Uses USB Board Z with PIC18F4550 for the digital control
  • ±5 V operation

Product Details

The AD8114 is a high speed 16 × 16 video crosspoint switch matrices. It offers a −3 dB signal bandwidth greater than 200 MHz and channel switch times of less than 50 ns with 1% settling. The AD8114 includes 16 independent output buffers that can be placed into a high impedance state for paralleling crosspoint outputs to prevent off channels from loading the output bus. The AD8114 has a gain of +1 and operates on voltage supplies of ±5 V while consuming only 70 mA of idle current. Channel switching is performed via a serial digital control that can accommodate the daisy-chaining of several devices or via a parallel control to allow updating of an individual output without reprogramming the entire array.

The AD8114 is available in a 100-lead LQFP over the extended industrial temperature range of −40°C to +85°C. Some applications of these analog crosspoint switches are routing of high speed signals including video (NTSC, PAL, S-video, SECAM, YUV, RGB), compressed video, three-level digital video, data communications, and telecommunications.

The AD8112, AD8113, AD8114/AD8115, and ADV3205 are all pin-compatible with each other and are available in the same 100-lead LQFP, which can be evaluated on a single board.

EVAL-AD8114
AD8114 Evaluation Board

Latest Discussions

Recently Viewed