AD8091

PRODUCTION

Low Cost, High Speed Rail-to-Rail Amplifier (Single)

Part Models
3
1ku List Price
Starting From $0.90
Viewing:

Part Details

  • Low cost single (AD8091) and dual (AD8092) amplifiers
  • Fully specified at +3 V, +5 V, and ±5 V supplies
  • Single-supply operation
    Output swings to within 25 mV of either rail
  • High speed and fast settling on 5 V
    110 MHz, −3 dB bandwidth (G = +1)
    145 V/μs slew rate
    50 ns settling time to 0.1%
  • Low power of 4.4 mA per amplifier
  • Good video specifications (G = +2)
    Gain flatness of 0.1 dB to 20 MHz; RL = 150 Ω
    0.03% differential gain error; RL = 1 kΩ
    0.03%differential phase error; RL = 1 kΩ
  • Low distortion
    −80 dBc total harmonic @ 1 MHz; RL = 100 Ω
  • Outstanding load drive capability
    Drives 45 mA, 0.5 V from supply rails
    Drives 50 pF capacitive load (G = +1)
AD8091
Low Cost, High Speed Rail-to-Rail Amplifier (Single)
AD8091 Functional Block Diagram AD8091 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4891-1 PRODUCTION Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Single)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8091

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed