AD808
AD808
LAST TIME BUY622 Mbps, Low Power, Post-Amp/Clock and Data Recovery IC
- Part Models
- 3
- 1ku List Price
- price unavailable
Viewing:
Part Details
- Meets CCITT G.958 Requirements for STM-4 Regenerator—Type A
- Meets Bellcore TR-NWT-000253 Requirements for OC-12
- Output Jitter: 2.5 Degrees RMS
- 622 Mbps Clock Recovery and Data Retiming
- Accepts NRZ Data, No Preamble Required
- Phase-Locked Loop Type Clock Recovery—No Crystal Required
- Quantizer Sensitivity: 4 mV
- Level Detect Range: 10 mV to 40 mV, Programmable
- Single Supply Operation: +5 V or –5.2 V
- Low Power: 400 mW
- 10 KH ECL/PECL Compatible Output
- Package: 16-Lead Narrow 150 mil SOIC
The AD808 provides the receiver functions of data quantization, signal level detect, clock recovery and data retiming for 622 Mbps NRZ data. The device, together with a PIN diode/preamplifier combination, can be used for a highly integrated, low cost, low power SONET OC-12 or SDH STM-4 fiber optic receiver.
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD60007 | none available | ||
AD808-622BRZ | 16-Lead SOIC | ||
AD808-622BRZRL7 | 16-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
AD808-622BRZ | Obsolete | |
AD808-622BRZRL7 | Obsolete | |
Jul 13, 2016 - 16_0050 ADI Corporate Obsolescence Notice-2016 (Standard Products) |
||
AD808-622BRZ | Obsolete | |
AD808-622BRZRL7 | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad808 yet. Have something to say?
Start a Discussion on EngineerZone®