AD807

NOT RECOMMENDED FOR NEW DESIGNS

155 Mbps, Low Power, Post-Amp/Clock and Data Recovery IC

Part Models
6
1ku List Price
price unavailable
Viewing:

Part Details

  • Meets CCITT G.958 Requirements for STM-1 Regenerator—Type A
  • Meets Bellcore TR-NWT-000253 Requirements for OC-3
  • 155 Mbps Clock Recovery and Data Retiming
  • Accepts NRZ Data, No Preamble Required
  • Phase-Locked Loop Type Clock Recovery—No Crystal Required
  • Quantizer Sensitivity: 2 mV
  • Output Jitter: 2.0 Degrees RMS
  • Level Detect Range: 2.0 mV to 30 mV
  • Single Supply Operation: +5 V or –5.2 V
  • Low Power: 170 mW
  • 10 KH ECL/PECL Compatible Output
  • Package: 16-Lead Narrow 150 mil SOIC
AD807
155 Mbps, Low Power, Post-Amp/Clock and Data Recovery IC
AD807-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed