AD8062

PRODUCTION

Low Cost, 300 MHz Rail-to-Rail Amplifier (Dual)

Part Models
6
1ku List Price
Starting From $1.85

Part Details

  • Low cost
  • Single (AD8061), dual (AD8062)
  • Single with disable (AD8063)
  • High speed - Please see data sheet for additional information.
  • Low offset voltage: 6 mV
  • High speed - Please see data sheet for additional information.
  • Operates on 2.7 V to 8 V supplies
    Input voltage range = −0.2 V to +3.2 V with VS = 5 V
  • Excellent video specifications (RL = 150 Ω, G = 2) - Please see data sheet for additional information.
  • Please see data sheet for addtional features
AD8062
Low Cost, 300 MHz Rail-to-Rail Amplifier (Dual)
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4851-1 PRODUCTION Low Cost, High Speed, Rail-to-Rail, Output Op Amp (Single)
ADA4851-2 PRODUCTION Low Cost, High Speed, Rail-to-Rail, Output Op Amp (Dual)
ADA4851-4 PRODUCTION Low Cost, High Speed, Rail-to-Rail, Output Op Amp (Quad)
ADA4855-3 PRODUCTION Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SPICE Model 1

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers

Latest Discussions

Recently Viewed