AD8055
PRODUCTIONLow Cost, Single, 300 MHz Voltage Feedback Amplifier
- Part Models
- 5
- 1ku List Price
- Starting From $1.22
Part Details
- Low cost
- Easy to use voltage feedback architecture
- High speed
300 MHz, -3 dB bandwidth (G = +1)
1400 V/µs slew rate
20 ns settling to 0.1%
Low distortion: -72 dBc @ 10 MHz
Low noise: 6 nV/√Hz
Low dc rrrors: 5mV max VOS, 1.2 µA max IB - Small packaging
- High output drive current: over 60 mA
- Excellent video specifications
- (RL = 150 Ω, G = +2)
Gain flatness 0.1 dB to 40 MHz
0.01% differential gain error
0.02° differential phase error - Drives 4 video loads (37.5 V) with 0.02% differential gain and 0.1° differential phase
- Low power, ±5 V supplies 5 mA typ/amplifier power supply current
The AD8055 (single) voltage feedback amplifier offers bandwidth and slew rate typically found in current feedback amplifiers. Additionally, this amplifier is easy to use and available at a very low cost.
Despite its low cost, the AD8055 provides excellent overall performance. For video applications, its differential gain and phase error is 0.01% and 0.02° into a 150 W load, and 0.02% and 0.1° while driving four video loads (37.50 W).
Its 0.1 dB flatness out to 40 MHz, wide bandwidth out to 300 MHz, along with 1400 V/µs slew rate and 20 ns settling time, make them useful for a variety of high-speed applications.
The AD8055 requires only 5 mA typ/amplifier of supply current and operates on a dual ±5 V or single +12 V power supply, while capable of delivering over 60 mA of load current. The AD8055 is available in a small 8-lead PDIP, 8-lead SOIC, and 5-lead SOT-23 packages. These features make the AD8055 ideal for portable and battery powered applications where size and power are critical. This amplifier in the R-8, N-8 and RM-8 packages are available in the extended temperature range of -40°C to +125°C.
AD8055 (Single) PDIP-8, SOIC-8 and SOT-23-5
AD8056 (Dual) PDIP-8, SOIC-8 and MSOP-8
Documentation
Data Sheet 1
User Guide 2
Application Note 2
Technical Articles 1
Tutorial 12
Product Selection Guide 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8055ANZ | 8-Lead PDIP | ||
AD8055ARTZ-REEL7 | 5-Lead SOT-23 | ||
AD8055ARZ | 8-Lead SOIC | ||
AD8055ARZ-REEL | 8-Lead SOIC | ||
AD8055ARZ-REEL7 | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 9, 2009 - 07_0083 Polyimide Change |
||
AD8055ANZ | PRODUCTION | |
AD8055ARTZ-REEL7 | PRODUCTION | |
AD8055ARZ | PRODUCTION | |
AD8055ARZ-REEL | PRODUCTION | |
AD8055ARZ-REEL7 | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD8055ANZ | PRODUCTION | |
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
AD8055ARTZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Open ToolSignal Chain Designer - BETA
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolAnalog Filter Wizard
Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.
Open ToolAnalog Photodiode Wizard
Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.
Open ToolVRMS/dBm/dBu/dBV calculators
A utility to convert between standard units of power measurement and signal strength.
Open Tool