AD8039

PRODUCTION

Low Power, 350 MHz Voltage Feedback Amplifiers

Part Models
5
1ku List Price
Starting From $1.56
Viewing:

Part Details

  • Low power | 1 mA supply current/amp
  • High speed
    • 350 MHz, −3 dB bandwidth (G = +1)
    • 425 V/μs slew rate
  • Low cost
  • Low noise
    • 8 nV/√Hz @ 100 kHz
    • 600 fA/√Hz @ 100 kHz
  • Low input bias current: 750 nA maximum
  • Low distortion
    • −90 dB SFDR @ 1 MHz
    • −65 dB SFDR @ 5 MHz
  • Wide supply range: 3 V to 12 V
  • Small packaging: 8-lead SOT-23, 5-lead SC70, and 8-lead SOIC

AD8039-EP support defense and aerospace applications (AQEC standard)

  • Download AD8039-EP data sheet (pdf)
  • Extended temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12644 DSCC Drawing Number
AD8039
Low Power, 350 MHz Voltage Feedback Amplifiers
AD8039-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8039

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-AD8039

AD8039 evaluation board

Product Details

This evaluation board is designed to help users evaluate the AD8039. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.


The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-AD8039
AD8039 evaluation board

Latest Discussions

Recently Viewed