AD8026

Obsolete

Quad High Speed Amplifier

Viewing:

Part Details

  • –3 dB Bandwidth 60 MHz
    -Fixed Gain Resistors for
    High DC Accuracy
    -Low Voltage Offset 0.5 mV
    RTO Typical
  • Voltage Feedback, Rail-to-Rail Output
  • Low Supply Current 3.4 mA
  • Rated Settling Time to Within
    0.5 V of Supply Rail
  • Nominal +12 V Supply
  • Quad High Speed Amplifier
    Settling Time to 0.1% of 55 ns
    (4 V Swing, CL = 100 pF)
    Slew Rate 135 V/µs (4 V Swing)
  • 14-Lead SOIC Package
  • Gain Error Less than 0.05%
AD8026
Quad High Speed Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad8026 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed