AD8023
PRODUCTIONHigh Current Output, Triple Video Amplifier
- Part Models
- 4
- 1ku List Price
- Starting From $7.36
Part Details
- Drives 13 V Output
- Drives Unlimited Capacitive Load
- High Current Output Drive: 70 mA
- Excellent Video Specifications (RL = 150 Ω)
Gain Flatness 0.1 dB to 10 MHz
0.06% Differential Gain Error
0.02° Differential Phase Error - Power
Operates on ±2.5 V to ±7.5 V Supply
10.0 mA/Amplifier Max Power Supply Current - High Speed
250 MHz Unity Gain Bandwidth (3 dB)
1200 V/µs Slew Rate
Fast Settling Time of 35 ns (0.1%) - High Speed Disable Function
Turn-Off Time 30 ns - Easy to Use
200 mA Short Circuit Current
Output Swing to 1 V of Rails
The AD8023 is a high current output drive, high voltage output drive, triple video amplifier. Each amplifier has 70 mA of output current and is optimized for driving large capacitive loads. The amplifiers are current feedback amplifiers and feature gain flatness of 0.1 dB to 10 MHz while offering differential gain and phase error of 0.06% and 0.02°.
The AD8023 uses maximum supply current of 10.0 mA per amplifier and runs on ±2.5 V to ±7.5 V power supply. The outputs of each amplifier swing to within one volt of either supply rail to easily accommodate video signals. The AD8023 is unique among current feedback op amps by virtue of its large capacitive load drive with a small series resistor, while still achieving rapid settling time. For instance, it can settle to 0.1% in 35 ns while driving 300 pF capacitance.
The bandwidth of 250 MHz along with a 1200 V/µs slew rate make the AD8023 useful in high speed applications requiring a single +5 V or dual power supplies up to ±7.5 V. Furthermore, the AD8023 contains a high speed disable function for each amplifier in order to power down the amplifier or high impedance the output. This can then be used in video multi-plexing applications. The AD8023 is available in the industrial temperature range of -40°C to +85°C.
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Tutorial 4
Product Selection Guide 1
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8023ACHIPS | none available | ||
AD8023ARZ | 14-Lead SOIC | ||
AD8023ARZ-REEL | 14-Lead SOIC | ||
AD8023ARZ-REEL7 | 14-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
AD8023ARZ | PRODUCTION | |
AD8023ARZ-REEL | PRODUCTION | |
AD8023ARZ-REEL7 | PRODUCTION | |
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
AD8023ARZ | PRODUCTION | |
AD8023ARZ-REEL | PRODUCTION | |
AD8023ARZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
Evaluation Kits
Latest Discussions
No discussions on ad8023 yet. Have something to say?
Start a Discussion on EngineerZone®