AD8001

PRODUCTION

800 MHz, 50 mW Current Feedback Amplifier

Part Models
8
1ku List Price
Starting From $2.23
Viewing:

Part Details

  • Excellent Video Specifications
    (RL = 150Ω, G = +2)
    Gain Flatness 0.1 dB to 100 MHz
    0.01% Differential Gain Error
    0.025° Differential Phase Error
  • Low Power
    5.5 mA Max Power Supply Current (55 mW)
  • High Speed and Fast Settling
    880 MHz, -3 dB Bandwidth (G = +1)
    440 MHz, -3 dB Bandwidth (G = +2)
    1200 V/µs Slew Rate
    10 ns Settling Time to 0.1%
  • Low Distortion
    65 dBc THD, fc = 5 MHz
    33 dBm Third Order Intercept,
    F1 = 10 MHz
    -66 dB SFDR, f = 5 MHz
  • High Output Drive
    70 mA Output Current
    Drives Up to 4 Back-Terminated Loads
    (75Ω Each) While Maintaining
    Good Differential
    Gain/Phase Performance
    (0.05%/0.25°)
AD8001
800 MHz, 50 mW Current Feedback Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD8001 SPICE Macro Model 3

  • AD8001A SPICE Macro Model Rev. A, 9/94
  • AD8001AN SPICE Macro Model Rev. A, 9/94
  • AD8001AR SPICE Macro Model Rev. A, 9/94
  • Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed