AD7986

PRODUCTION

18-Bit, 2 MSPS PulSAR 15 mW ADC in QFN

Viewing:

Overview

  • 18-bit resolution with no missing codes
  • Throughput: 2 MSPS (TURBO = high), 1.5 MSPS (TURBO = low)
  • Low power dissipation
    • 15 mW at 2 MSPS, with external reference
    • 26 mW at 2 MSPS with internal reference
  • INL: ±1 LSB typical, ±2.5 LSB maximum
  • SNR
    • 95.5 dB, with on-chip reference
    • 97.0 dB, with external reference
  • 4.096 V internal reference: typical drift of 10 ppm/°C
  • True differential analog input voltage range: ±VREF
    • 0 V to VREF with VREF up to 5.0 V
    • Allows use of any input range
  • See data sheet for additional features
AD7986
18-Bit, 2 MSPS PulSAR 15 mW ADC in QFN
AD7986 Pin Configuration AD7986 Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 4
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
Differential Amplifiers 3
AD8476 PRODUCTION Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
ADA4940-1 PRODUCTION Ultralow Power, Low Distortion ADC Driver
ADA4941-1 PRODUCTION Single-Supply, Differential 18-Bit ADC Driver
Operational Amplifiers (Op Amps) 7
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4610-2 RECOMMENDED FOR NEW DESIGNS Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Voltage References 3
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Precision ADC Driver Tool

IBIS Model 1


Evaluation Kits

EVAL-AD7986

AD7986 Evaluation Board

Product Details

The EVAL-AD7986FMCZ is a fully featured evaluation kit for the AD7986. This board operates in conjunction with the system development platform board, EVAL-SDP-CH1Z. When operated with the system development platform board, software is provided enabling the user to perform detailed analysis of the performance of the ADC. This software has an accompanying user guide describing the operation and set up of the evaluation board when operated with the system development platform board.

EVAL-AD7986
AD7986 Evaluation Board

Latest Discussions

Recently Viewed