AD7937
ObsoleteDual 12-Bit Byte/Parallel Interface Current Output DAC
Viewing:
Part Details
|
|
The AD7937 contains two 12-bit current output DACs on one monolithic chip. A separate reference input is provided for each DAC. The dual DAC saves valuable board space, and the mono-lithic construction ensures excellent thermal tracking. Both DACs are guaranteed 12-bit monotonic over the full temperature range.
Documentation
Solutions Bulletin & Brochure 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad7937 yet. Have something to say?
Start a Discussion on EngineerZone®