AD7880
PRODUCTIONCMOS, Single +5 V Supply, Low Power, 12-Bit Sampling ADC
- Part Models
- 6
- 1ku List Price
- Starting From $33.11
Part Details
|
|
The AD7880 is a high speed, low power, 12-bit A/D converter which operates from a single +5 V supply. It consists of a 3 µs track/hold amplifier, a 12 µs successive-approximation ADC, versatile interface logic and a multiple-input range circuit. The part also includes a power save feature.
An internal resistor network allows the part to accept both unipolar and bipolar input signals while operating from a single +5 V supply. Fast bus access to modern microprocessors and digital signal processors.
The AD7880 features a total throughput time of 15 µs and can convert full power signals up to 33 kHz with a sampling frequency of 66 kHz.
In addition to the traditional dc accuracy specifications such as linearity, full scale and offset errors, the AD7880 is also fully specified for dynamic performance parameters including harmonic distortion and signal-to-noise ratio.
The AD7880 is fabricated in Analog Devices' Linear Compatible CMOS (LC2MOS) process, a mixed technology process that combines precision bipolar circuits with low power CMOS logic. The part is available in a 24-pin, 0.3 inch wide, plastic or hermetic dual-in-line package (DIP) as well as a small 24-lead SOIC package.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7880BNZ | 24-Lead PDIP | ||
AD7880BRZ | 24-Lead SOIC (Wide) | ||
AD7880BRZ-REEL | 24-Lead SOIC (Wide) | ||
AD7880CNZ | 24-Lead PDIP | ||
AD7880CRZ | 24-Lead SOIC (Wide) | ||
AD7880CRZ-REEL | 24-Lead SOIC (Wide) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD7880BNZ | PRODUCTION | |
AD7880CNZ | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7880BNZ | PRODUCTION | |
AD7880CNZ | ||
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
AD7880BNZ | PRODUCTION | |
AD7880BRZ | PRODUCTION | |
AD7880BRZ-REEL | PRODUCTION | |
AD7880CNZ | ||
AD7880CRZ | PRODUCTION | |
AD7880CRZ-REEL | PRODUCTION | |
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
AD7880BRZ | PRODUCTION | |
AD7880BRZ-REEL | PRODUCTION | |
AD7880CRZ | PRODUCTION | |
AD7880CRZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.