AD7877

PRODUCTION

Touch Screen Controller

Part Models
3
1ku List Price
Starting From $2.86

Part Details

  • 4-wire touch screen interface
  • LCD noise reduction feature (STOPACQ pin)
  • Automatic conversion sequencer and timer
  • User-programmable conversion parameters
  • On-chip temperature sensor: −40°C to +85°C
  • On-chip 2.5 V reference
  • On-chip 8-bit DAC
  • 3 auxiliary analog inputs
  • 1 dedicated and 3 optional GPIOs
  • 3 interrupt outputs
  • 2 direct battery measurement channels (0.5V to 5V)
  • Qualified for automotive applications
  • See Data Sheet for additional features
AD7877
Touch Screen Controller
Ask a Question

Documentation

Learn More

Software Resources

Latest Discussions