AD7866
PRODUCTIONDual 1MSPS, 12-Bit, 2-Channel SAR ADC with Serial Interface
- Part Models
- 6
- 1ku List Price
- Starting From $8.03
Part Details
- Dual 12-Bit, 2-Channel ADC
- Fast Throughput Rate 1 MSPS
- Specified for VDD of 2.7 V to 5.25 V
- Low Power:
11.4 mW Max at 1 MSPS with 3 V Supplies
24 mW Max at 1 MSPS with 5 V Supplies - Wide Input Bandwidth
70 dB SNR at 300 kHz Input Frequency
- Onboard Reference 2.5 V
- Flexible Power/Throughput Rate Management
- Simultaneous Conversion/Read
- No Pipeline Delays
- High-Speed Serial Interface SPI®/QSPI™/ MICROWIRE™/DSP Compatible
- Shut-Down Mode: µA Max
- 20-Lead TSSOP Package
The AD7866 is a dual 12-bit high-speed, low power, successive-approximation ADC. The part operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 1 MSPS. The device contains two ADCs, each preceded by a low-noise, wide bandwidth track/hold amplifier, which can handle input frequencies in excess of 10 MHz.
The conversion process and data acquisition are controlled using standard control inputs allowing easy interfacing to microprocessors or DSPs. The input signal is sampled on the falling edge of CS and conversion is also initiated at this point. The conversion time is determined by the SCLK frequency. There are no pipelined delays with the part.
The AD7866 uses advanced design techniques to achieve very low power dissipation at high throughput rates. With 3 V supplies and 1 MSPS throughput rate, the part consumes a maximum of 3.8 mA. With 5 V supplies and 1 MSPS, the current consumption is a maximum of 4.8 mA. The part also offers flexible power/throughput rate management when operating in sleep mode.
The analog input range for the part can be selected to be a 0 V to VREF range or a 2 × VREF range with either straight binary or twos complement output coding. The AD7866 has an on-chip 2.5 V reference that can be overdriven if an external reference is preferred. Each on-board ADC can also be supplied with a separate individual external reference.
The AD7866 is available in a 20-lead thin shrink small outline (TSSOP) package.
PRODUCT HIGHLIGHTS
- The AD7866 features two complete ADC functions, allowing simultaneous sampling and conversion of two channels. Each ADC has a 2-channel input multiplexer. The conversion result of both channels is available simultaneously on separate data lines, or may be taken on one data line if only one serial port is available.
- High Throughput with Low Power Consumption—The AD7866 offers a 1 MSPS throughput rate with 11.4 mW maximum power consumption when operating at 3 V.
- Flexible Power/Throughput Rate Management—The conversion rate is determined by the serial clock, allowing the power consumption to be reduced as the conversion time is reduced through a SCLK frequency increase. Power efficiency can be maximized at lower throughput rates if the part enters sleep during conversions.
- No Pipeline Delay—The part features two standard successive approximation ADCs with accurate control of the sampling instant via a CS input and once off conversion control.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Evaluation Design File 1
Video 1
Circuit Note 1
Solutions Bulletin & Brochure 2
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7866ARUZ | 20-Lead TSSOP | ||
AD7866ARUZ-REEL | 20-Lead TSSOP | ||
AD7866ARUZ-REEL7 | 20-Lead TSSOP | ||
AD7866BRUZ | 20-Lead TSSOP | ||
AD7866BRUZ-REEL | 20-Lead TSSOP | ||
AD7866BRUZ-REEL7 | 20-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
AD7866ARUZ | PRODUCTION | |
AD7866ARUZ-REEL | PRODUCTION | |
AD7866ARUZ-REEL7 | PRODUCTION | |
AD7866BRUZ | PRODUCTION | |
AD7866BRUZ-REEL | PRODUCTION | |
AD7866BRUZ-REEL7 | PRODUCTION | |
Jul 23, 2014 - 13_0241 Qualification of ASE Chungli as an Alternate Assembly Site for Select 16L, 20L and 24L TSSOP Packages |
||
AD7866ARUZ | PRODUCTION | |
AD7866ARUZ-REEL | PRODUCTION | |
AD7866ARUZ-REEL7 | PRODUCTION | |
AD7866BRUZ | PRODUCTION | |
AD7866BRUZ-REEL | PRODUCTION | |
AD7866BRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD7866ARUZ | PRODUCTION | |
AD7866ARUZ-REEL | PRODUCTION | |
AD7866ARUZ-REEL7 | PRODUCTION | |
AD7866BRUZ | PRODUCTION | |
AD7866BRUZ-REEL | PRODUCTION | |
AD7866BRUZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7866ARUZ | PRODUCTION | |
AD7866ARUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.