AD7851

PRODUCTION

14-Bit, 333 kSPS, Serial Sampling A/D Converter

Part Models
6
1ku List Price
Starting From $12.20
Viewing:

Part Details

  • 333 kSPS Throughput Rate/±2 LSB DNL—A Grade
  • 285 kSPS Throughput Rate/±1 LSB DNL—K Grade
  • A and K Grades Guaranteed to 125°C/238 kSPS Throughput Rate
  • Pseudo-Differential Input with Two Input Ranges
  • Read/Write Capability of Calibration Data
  • System and Self-Calibration with Autocalibration on Power-Up
  • Single 5 V Supply
  • Low Power: 60 mW Typ
  • Power-Down Mode: 5 µW Typ Power Consumption
  • Flexible Serial Interface: 8051/SPI®/QSPI/µP Compatible
  • 24-Lead PDIP, SOIC, and SSOP Packages
AD7851
14-Bit, 333 kSPS, Serial Sampling A/D Converter
AD7851 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed