AD7841
PRODUCTIONOctal 14-Bit, Parallel Input, Voltage-Output DAC
- Part Models
- 3
- 1ku List Price
- Starting From $45.13
Part Details
- Eight 14-Bit DACs in One Package
- Voltage Outputs
- Offset Adjust for Each DAC Pair
- Reference Range of ±5 V
- Maximum Output Voltage Range of ±10 V
- ±15 V ± 10% Operation
- Clear Function to User-Defined Voltage
- 44-Lead MQFP Package
The AD7841 contains eight 14-bit, buffered voltage-output DACs on one monolithic chip. It has output voltages with a full-scale range of ±10 V from reference voltages of ±5 V. There are 3 separate differential references with buffered inputs; one for DACs A and B, one for DACs G and H and one for DACs C, D, E and F. The AD7841 accepts 14-bit parallel loaded data from the external bus into one of the input latches under the control of the WR, CS and DAC address pins, A0-A2. The DAC outputs are updated on reception of new data into the DAC registers. Each DAC output is buffered with a gain-of-two amplifier into which an external DAC offset voltage can be inserted via the DUTGND pins. The AD7841 is available in a 44-pin PQFP package.
Documentation
Data Sheet 1
Product Highlight 1
Product Highlight 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7841ASZ | 44-Lead MQFP (13.9mm x 10mm) | ||
AD7841ASZ-REEL | 44-Lead MQFP (13.9mm x 10mm) | ||
AD7841BSZ | 44-Lead MQFP (13.9mm x 10mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD7841ASZ | PRODUCTION | |
AD7841ASZ-REEL | PRODUCTION | |
AD7841BSZ | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7841ASZ | PRODUCTION | |
AD7841ASZ-REEL | PRODUCTION | |
AD7841BSZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7841ASZ | PRODUCTION | |
AD7841ASZ-REEL | PRODUCTION | |
AD7841BSZ | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7841ASZ | PRODUCTION | |
AD7841ASZ-REEL | PRODUCTION | |
AD7841BSZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.