AD7840

PRODUCTION

Complete 14-Bit CMOS DAC

Part Models
8
1ku List Price
Starting From $21.60
Viewing:

Part Details

  • Complete 14-Bit Voltage Output DAC
  • Parallel and Serial Interface Capability
  • 80 dB Signal-to-Noise Ratio
  • Interfaces to High Speed DSP Processors
    e.g. ADSP-2100, TMS32010, TMS32020
  • 45 ns min WR Pulse Width
  • Interfaces to High Speed DSP Processors
    e.g. ADSP-2100, TMS32010, TMS32020
  • Low Power- 70 mW typ
  • Operates from ±5 V Supplies
AD7840
Complete 14-Bit CMOS DAC
AD7840 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5531 PRODUCTION Serial Input, Voltage Output14-Bit D/A Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed