AD7837
PRODUCTIONLC2MOS Complete, Dual 12-Bit MDAC, (8 + 4) Loading Structure
- Part Models
- 9
- 1ku List Price
- Starting From $26.19
Part Details
- Two 12-Bit MDACs with Output Amplifiers
- Space-Saving 0.3", 24-Lead DIP and 24-Terminal SOIC Package
- 4-Quadrant Multiplication
- Parallel Loading Structure: AD7847
- (8+4) Loading Structure: AD7837
The AD7837 / AD7847 is a complete, dual, 12-bit multiplying digital-to-analog converter with output amplifiers on a monolithic CMOS chip. No external user trims are required to achieve full specified performance.
Both parts are microprocessor compatible, with high speed data latches and interface logic. The AD7847 accepts 12-bit parallel data which is loaded into the respective DAC latch using the WR input and a separate Chip Select input for each DAC. The AD7837 has a double-buffered 8-bit bus interface structure with data loaded to the respective input latch in two write operations. An asynchronous LDAC signal on the AD7837 updates the DAC latches and analog outputs.
The output amplifiers are capable of developing ±10 V across a 2 kΩ load. They are internally compensated with low input offset voltage due to laser trimming at wafer level.
The amplifier feedback resistors are internally connected to VOUT on the AD7847.
The AD7837 / AD7847 is fabricated in Linear Compatible CMOS (LC2MOS), an advanced, mixed technology process that combines precision bipolar circuits with low power CMOS logic.
A novel low leakage configuration (U.S. Patent No. 4,590,456) ensures low offset errors over the specified temperature range.
Documentation
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-9451801MLA | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
AD7837ANZ | 24-Lead PDIP | ||
AD7837AQ | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
AD7837ARZ | 24-Lead SOIC (Wide) | ||
AD7837ARZ-REEL | 24-Lead SOIC (Wide) | ||
AD7837BNZ | 24-Lead PDIP | ||
AD7837BQ | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
AD7837BRZ | 24-Lead SOIC (Wide) | ||
AD7837SQ | 24-Lead CerDIP (Narrow 0.3 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-9451801MLA | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
5962-9451801MLA | ||
AD7837AQ | ||
AD7837BQ | ||
AD7837SQ | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-9451801MLA | ||
AD7837AQ | ||
AD7837BQ | ||
AD7837SQ | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-9451801MLA | ||
AD7837AQ | ||
AD7837BQ | ||
AD7837SQ | ||
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
5962-9451801MLA | ||
AD7837ANZ | PRODUCTION | |
AD7837AQ | ||
AD7837ARZ | PRODUCTION | |
AD7837ARZ-REEL | PRODUCTION | |
AD7837BNZ | PRODUCTION | |
AD7837BQ | ||
AD7837BRZ | PRODUCTION | |
AD7837SQ | ||
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD7837ANZ | PRODUCTION | |
AD7837BNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7837ANZ | PRODUCTION | |
AD7837BNZ | PRODUCTION | |
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
AD7837ARZ | PRODUCTION | |
AD7837ARZ-REEL | PRODUCTION | |
AD7837BRZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD5722R | PRODUCTION | Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool