AD7836

PRODUCTION

Quad 14-Bit CMOS DAC on One Monolithic Chip

Part Models
1
1ku List Price
Starting From $41.11
Viewing:

Part Details

  • Four 14-Bit DACs in One Package
  • Voltage Outputs
  • Separate Offset Adjust for Each Output
  • Reference Range of ±5 V
  • Maximum Output Voltage Range of ±10 V
  • Clear Function to User-Defined Code
  • 44-Pin MQFP Package
AD7836
Quad 14-Bit CMOS DAC on One Monolithic Chip
AD7836 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD5734R PRODUCTION Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
AD5754 PRODUCTION Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed