AD7835

PRODUCTION

LC2MOS Quad 14-Bit DAC

Part Models
3
1ku List Price
Starting From $41.12

Part Details

  • Four 14-bit DACs in one package
  • AD7834—serial loading
  • AD7835—parallel 8-bit/14-bit loading
  • Voltage outputs
  • Power-on reset function
  • Maximum/minimum output voltage range of
    ±8.192 V
  • Maximum output voltage span of 14 V
  • Common voltage reference inputs
  • User-assigned device addressing
  • Clear function to user-defined voltage
  • Surface-mount packages
  • Packages: AD7834—28-lead SOIC and PDIP
    AD7835—44-lead MQFP and PLCC
AD7835
LC2MOS Quad 14-Bit DAC
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD5734R PRODUCTION Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
AD5754 PRODUCTION Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed