AD7819

PRODUCTION

+2.7 V to +5.5 V, 200 kSPS 8-Bit Sampling ADC

Part Models
6
1ku List Price
Starting From $3.57
Viewing:

Part Details

  • 8-Bit ADC with 4.5 µs Conversion Time
  • On-Chip Track and Hold
  • Operating Supply Range: 2.7 V to 5.5 V
  • 8-Bit Parallel Interface 8-Bit Read
  • Analog Input Range: 0 V to VREF
  • Reference Input Range: 1.2 V to VDD
  • Specifications at 2.7 V–3.6 V and 5 V ± 10%
  • Power Performance
    Normal Operation
       10.5 mW, VDD = 3 V
    Automatic Power-Down
       57.75 µW @ 1 kSPS, VDD = 3 V
AD7819
+2.7 V to +5.5 V, 200 kSPS 8-Bit Sampling ADC
AD7819 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed