AD7812

PRODUCTION

10-Bit, 8-Channel, 350 kSPS, Serial A/D Converter

Part Models
7
1ku List Price
Starting From $5.20
Viewing:

Part Details

  • 10-Bit ADC with 2.3 µs Conversion Time
  • The AD7812 has Eight Single-Ended Inputs that Can Be Configured as Seven Pseudo Differential Inputs with Respect to a Common, or as Four Independent Pseudo Differential Channels
  • Onboard Track and Hold
  • Onboard Reference 2.5 V ± 2.5%
  • Operating Supply Range: 2.7 V to 5.5 V
  • Specifications at 2.7 V-3.6 V and 5 V ± 10%
  • DSP-/Microcontroller-Compatible Serial Interface
  • High Speed Sampling and Automatic Power-Down Modes
  • Package Address Pin on the AD7811 and AD7812 Allows
  • Sharing of Serial Bus in Multipackage Applications
  • Input Signal Range: 0 V to VREF
  • Reference Input Range: 1.2 V to VDD
AD7812
10-Bit, 8-Channel, 350 kSPS, Serial A/D Converter
AD7812 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed