AD7790

PRODUCTION

16-Bit, Single-Channel, Ultra Low Power, Sigma Delta A/D Converter

Part Models
2
1ku List Price
Starting From $4.17

Part Details

  • Power
    - Supply: 2.5 V to 5.25 V operation
    - Normal: 75 µA maximum
    - Power-down: 1 µA maximum
  • 16-bit p-p resolution
  • Integral nonlinearity: 3.5 ppm typical
  • Simultaneous 50 Hz and 60 Hz rejection
  • Internal clock oscillator
  • Programmable gain amplifier
  • Rail-to-rail input buffer
  • VDD monitor channel
  • Temperature range: –40°C to +105°C
  • 10-lead MSOP
AD7790
16-Bit, Single-Channel, Ultra Low Power, Sigma Delta A/D Converter
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

eval board
EVAL-CN0357-ARDZ

Arduino Compatible Electrochemical Gas Detection Circuit (CN0357)

Features and Benefits

  • Form Factor Compatible with Arduino
  • Programmable for multiple other gases
  • Resolution down to 1ppm
  • Low power, single supply operation

Product Details

CN0357 single-supply, low noise, portable gas detector circuit using an electrochemical sensor. The Alphasense CO-AX carbon monoxide sensor is used in this example. Electrochemical sensors offer several advantages for instruments that detect or measure the concentration of many toxic gases. Most sensors are gas specific and have usable resolutions under one part per million (ppm) of gas concentration.

EVAL-CN0357-ARDZ
Arduino Compatible Electrochemical Gas Detection Circuit (CN0357)

Reference Designs

K-Type Thermocouple Measurement System with Integrated Cold Junction Compensation
CN0271 Circuits from the lab

Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation

Features and Benefits

  • Typical temperature range of -200 C to +1200 C
  • K-type thermocouple measurement system
  • 16-bit ADC, Low temperature drift
  • Integrated cold junction compensation
CN0271
Thermocouple Temperature Measurement System with Amplifier - Based Cold Junction Compensation

Latest Discussions

Recently Viewed