AD7683

PRODUCTION

100 kSPS 16-BIT PulSAR® A/D Converter in µSOIC/QFN

Part Models
6
1ku List Price
Starting From $8.46

Part Details

  • 16-Bits Resolution with No Missing 16-Bit Codes
  • Throughput: 100 kSPS
  • INL: ±1 LSB Typ, ±3 LSB Max
  • Power Dissipation:
    4 mW @ 5V/100 kSPS
    150 µW @ 2.7 V/10 kSPS
  • Pseudo-Differential Analog Input Range: 0 V to VREF with VREF up to VDD
  • No Pipeline Delay
  • Single Supply Operation 2.7 V to 5.5 V
  • See Data Sheet for Additional Information

AD7683
100 kSPS 16-BIT PulSAR® A/D Converter in µSOIC/QFN
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Analog LCD Display Drivers 1
AD8519 PRODUCTION 8 MHz Rail-to-Rail Operational Amplifier
Difference Amplifiers 1
AD8275 PRODUCTION G = 0.2, Level Translation, 16-Bit ADC Driver
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD7683

AD7683 Evaluation Kit

Product Details

The EVAL-AD7683SDZ is a fully featured evaluation kit for the AD7683. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.

EVAL-AD7683
AD7683 Evaluation Kit

Latest Discussions

Recently Viewed