AD7676

PRODUCTION

500 kSPS CMOS 16-Bit PulSAR® ADC with INL of 1 LSB Max

Part Models
1
1ku List Price
Starting From $37.44
Viewing:

Part Details

  • Throughput: 500 kSPS
  • INL: ±1 LSB Max (±0.0015% of Full Scale)
  • 16-Bit Resolution with No Missing Codes
  • S/(N+D): 94 dB Typ @ 45 kHz
  • THD: –110 dB Typ @ 45 kHz
  • Differential Input Range: ±2.5 V
  • Both AC and DC Specifications
  • See datasheet for additional features
AD7676
500 kSPS CMOS 16-Bit PulSAR® ADC with INL of 1 LSB Max
AD7676 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7676

AD7676 Evaluation Kit

Product Details

The EVAL-AD7676EDZ is a fully featured evaluation Kit for the AD7676. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7676
AD7676 Evaluation Kit

Latest Discussions

Recently Viewed