AD7667
PRODUCTION16-Bit, 1 MSPS PulSAR® Unipolar ADC with Ref
- Part Models
- 4
- 1ku List Price
- Starting From $17.18
Part Details
- 2.5 V Internal Reference: Typical Drift 3 ppm/ºC
- Throughput:
1 MSPS (Warp Mode)
800 kSPS (Normal Mode)
666 kSPS (Impulse Mode) - INL: ±2.5 LSB Max (±0.0038% of Full Scale)
- 16 Bits Resolution with No Missing Codes
- S/(N+D): 88 dB max @ 20 kHz
- THD: -96 dB max @ 20 kHz
- Analog Input Voltage Range: 0 V to 2.5 V
- No Pipeline Delay
- Parallel and Serial 5 V/3 V Interface
- SPI®/QSPI™/MICROWIRE™/DSP Compatible
- Single 5 V Supply Operation
- Power Dissipation:
87 mW typ @ 666 kSPS, 130 µW @ 1 kSPS without REF
133 mW typ @1 MSPS with REF - Package:
48-Lead Quad Flat Pack (LQFP)
48-Lead Chip Scale Package (LFCSP)
Pin-to-Pin Compatible with PulSAR™ ADCs
The AD7667 is a 16-bit, 1 MSPS, charge redistribution SAR analog-to-digital converter that operates from a single 5 V power supply. The part contains a high speed 16-bit sampling ADC, an internal conversion clock, internal reference, error correction circuits, and both serial and parallel system interface ports. It features a very high sampling rate mode (Warp), a fast mode (Normal) for asynchronous applications, and a reduced power mode (Impulse) for low power applications where power is scaled with the throughput. The AD7667 is hardware factory-calibrated and comprehensively tested to ensure ac parameters such as signal-to-noise ratio (SNR) and total harmonic distortion (THD) in addition to the more traditional dc parameters of gain, offset, and linearity. Operation is specified from –40°C to +85°C.
PRODUCT HIGHLIGHTS
- Fast Throughput.
The AD7667 is a 1 MSPS, charge redistribution, 16-bit SAR ADC with internal error correction circuitry. - Superior INL.
The AD7667 has a maximum integral nonlinearity of 2.0 LSBs with no missing 16-bit codes. - Internal Reference.
The AD7667 has an internal reference with a typical temperature drift of 3 ppm/°C. - Single-Supply Operation.
The AD7667 operates from a single 5 V supply. In Impulse mode, its power dissipation decreases with throughput. - Serial or Parallel Interface.
Versatile parallel or 2-wire serial interface arrangement is compatible with both 3 V and 5 V logic.
APPLICATIONS
- Data Acquisition
- Instrumentation
- Digital Signal Processing
- Spectrum Analysis
- Medical Instruments
- Battery-Powered Systems
- Process Control
Documentation
Data Sheet 1
Application Note 3
Technical Articles 1
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7667ACPZ | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
AD7667ACPZRL | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
AD7667ASTZ | 48-Lead LQFP (7mm x 7mm) | ||
AD7667ASTZRL | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
AD7667ACPZ | PRODUCTION | |
AD7667ACPZRL | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7667ACPZ | PRODUCTION | |
AD7667ACPZRL | PRODUCTION | |
AD7667ASTZ | PRODUCTION | |
AD7667ASTZRL | PRODUCTION | |
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD7667ASTZ | PRODUCTION | |
AD7667ASTZRL | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7667ASTZ | PRODUCTION | |
AD7667ASTZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.