AD7664

PRODUCTION

16-Bit 570 kSPS CMOS Successive Approximation PulSAR® ADC with No Missing Codes

Part Models
2
1ku List Price
Starting From $27.98
Viewing:

Part Details

  • Throughput:
    570 kSPS (Warp mode)
    500 kSPS (Normal mode)
    444 kSPS (Impulse mode)
  • INL: 2.5 LSB max (0.0038% of full scale)
  • 16-Bit resolution with no missing codes
  • S/(N+D): 90 dB Typ @ 45 kHz
  • THD: –100 dB Typ @ 45 kHz
  • Analog input voltage range: 0 V to 2.5 V
  • Both AC and DC specifications
  • No pipeline delay
  • Parallel and serial 5 V/3 V interface
  • SPI®/QSPI/MICROWIRE/DSP compatible
  • See data sheet for additional features
AD7664
16-Bit 570 kSPS CMOS Successive Approximation PulSAR® ADC with No Missing Codes
AD7664 Functional Block Diagram AD7664 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7664

AD7664 Evaluation Kit

Product Details

The EVAL-AD7664EDZ is a fully featured evaluation kit for the AD7664. This board operates in stand alone mode or in conjunction with the converter evaluation and development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7664
AD7664 Evaluation Kit

Latest Discussions

Recently Viewed