AD766

PRODUCTION

16-Bit Current-Steering DAC with Voltage Reference

Part Models
4
1ku List Price
Starting From $27.21
Viewing:

Part Details

  • Zero-Chip Interface to Digital Signal Processors
  • Complete DACPORT®
    On-Chip Voltage Reference
    Voltage and Current Outputs
  • Serial, Twos-Complement Input
  • ±3 V Output
  • Sample Rates to 390 kSPS
  • 94 dB Minimum Signal-to-Noise Ratio
  • -81 dB Maximum Total Harmonic Distortion
  • 15-Bit Monotonicity
  • ±5 V to ±12 V Operation
  • 16-Pin Plastic and Ceramic Packages
  • Available in Commercial, Industrial and Military Temperature Ranges
AD766
16-Bit Current-Steering DAC with Voltage Reference
AD766 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed