AD7658

PRODUCTION

250 kSPS, 6-Channel,SimultaneousSampling, Bipolar 12-Bit A/D Converter

Part Models
3
1ku List Price
Starting From $10.14

Part Details

  • 6 independent ADCs
  • True bipolar analog inputs
  • Pin-/software-selectable ranges: ±10 V, ±5 V
  • iCMOS process technology
  • Low power
    140 mW at 250 kSPS with 5 V supplies
  • Wide input bandwidth 86.5 dB SNR at 50 kHz input frequency
  • On-chip reference and reference buffers
  • Fast throughput rate: 250 kSPS
  • Parallel, serial, and daisy-chain interface modes
  • High speed serial interface SPI®-/QSPI-/MICROWIRE-/DSP-compatible
  • Standby mode: 100 µW maximum
  • 64-lead LQFP
AD7658
250 kSPS, 6-Channel,SimultaneousSampling, Bipolar 12-Bit A/D Converter
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
ADA4857-1 PRODUCTION Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
AD8038 PRODUCTION Low Power, 350 MHz Voltage Feedback Amplifiers
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7658

AD7658 Evaluation Kit

Product Details

The EVAL-AD7658CBZ is a fully featured evaluation kit for the AD7658. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7658
AD7658 Evaluation Kit

Latest Discussions

Recently Viewed