AD7652

PRODUCTION

16-Bit 500 kSPS PulSAR® Unipolar ADC with Ref

Part Models
1
1ku List Price
Starting From $14.85
Viewing:

Part Details

  • 2.5 V Internal Reference: 
    Typical Drift 7 ppm/ºC
  • Throughput: 500 kSPS
  • 16-Bit Resolution
  • Analog Input Voltage Range: 0 V to 2.5 V
  • No Pipeline Delay
  • Parallel and Serial 5 V/3 V Interface
  • SPI®/QSPI/MICROWIRE/DSP Compatible
  • Single 5 V Supply Operation
  • Power Dissipation:
    65 mW typ, 130 µW
    @ 1 kSPS without REF
    80 mW typ with REF
  • Package:
    48-Lead Quad Flat Pack (LQFP)
    48-Lead Chip Scale Package (LFCSP)
  • Pin-to-Pin Compatible with PulSAR ADCs
AD7652
16-Bit 500 kSPS PulSAR® Unipolar ADC with Ref
AD7652 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD7988-5 PRODUCTION 16-Bit Lower Power PulSAR ADCs in MSOP/LFCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7652

AD7652 Evaluation Kit

Product Details

The EVAL-AD7652EDZ is a fully featured evaluation Kit for the AD7652. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7652
AD7652 Evaluation Kit

Latest Discussions

Recently Viewed