AD7650
PRODUCTION16-Bit, 570 kSPS, Unipolar CMOS Successive Approximation ADC
- Part Models
- 2
- 1ku List Price
- Starting From $12.93
Part Details
- Throughput
570 kSPS (Warp Mode)
500 kSPS (Normal Mode) - 16 Bits Resolution
- Analog Input Voltage Range: 0 V to 2.5 V
- No Pipeline Delay
- Parallel and Serial 5 V/3 V Interface
- SPI®/QSPI™/MICROWIRE™/DSP Compatible
- Single 5 V Supply Operation
- Power Dissipation:
77 mW Typical @ 444 kSPS
(Impulse Mode)
21 µW @ 100 SPS - Power-Down Mode: 7 µW Max
- Package: 48-Lead Quad Flat Pack
(LQFP) or 48-Lead Frame Chip-Scale
Pack (LFCSP) - Pin-to-Pin Compatible with PulSAR ADCs
The AD7650 is a low cost, 16-bit, 570 kSPS, unipolar CMOS Successive Approximation ADC featuring 15-bits No Missing Codes. This model was developed to compete against ADCs with similar performance but at a higher sampling frequency. The AD7650 is an excellent, low cost complement to our previously introduced, high-performance 16-bit ADCs (AD7664 and AD7665).
Typical AC specifications are 86 dB SINAD and -98 THD @ 45 kHz. DC performance is ±6 LSB INL and 15-bits of no missing codes. Maximum power dissipation is 115 mW @500 kSPS and typically 21 µW @100 SPS. The AD7650 features differential inputs with a 0 V to 2.5 V input range. This model is available in the 48-lead LQFP or, for applications where board space is critical, the chip scale 48-lead LFCSP. The AD7650 is the first PulSAR ADC to feature this new package.
APPLICATIONS
- Data Acquisition
- Instrumentation
- Digital Signal Processing
- Spectrum Analysis
- Medical Instruments
- Battery-Powered Systems
- Process Control
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7650ASTZ | 48-Lead LQFP (7mm x 7mm) | ||
AD7650ASTZRL | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD7650ASTZ | PRODUCTION | |
AD7650ASTZRL | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7650ASTZ | PRODUCTION | |
AD7650ASTZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.