AD7623

PRODUCTION

16-Bit, 1.33 MSPS PulSAR® A/D Converter

Part Models
1
1ku List Price
Starting From $33.53
Viewing:

Part Details

  • Throughput: 1.33 MSPS
  • 2.048 V internal reference
  • Differential input range: ±VREF 
    (VREF up to 2.5 V)
  • INL: ±1 LSB typical
  • 16-bit resolution with no missing codes
  • SINAD: 88 dB typical @ 100 kHz
  • THD: −97 dB typical @ 100 kHz
  • No pipeline delay (SAR architecture)
  • Parallel (16- or 8-bit bus) and serial 5 V/3.3 V/2.5 V interface
  • SPI®-/QSPI-/MICROWIRE-/DSP-compatible
  • 2.5 V single-supply operation
  • Power dissipation: 45 mW typical @ 1.33 MSPS
AD7623
16-Bit, 1.33 MSPS PulSAR® A/D Converter
AD7623 Functional Block Diagram AD7623 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD4001 PRODUCTION 16-Bit, 2 MSPS/1 MSPS, Precision, Differential SAR ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD7623 IBIS Models 1


Evaluation Kits

EVAL-AD7623

AD7623 Evaluation Kit

Product Details

The EVAL-AD7623EDZ is a fully featured evaluation Kit for the AD7623. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7623
AD7623 Evaluation Kit

Latest Discussions

Recently Viewed