AD7622

PRODUCTION

16-Bit, 1.5 LSB INL, 2 MSPS PulSAR® ADC

Part Models
3
1ku List Price
Starting From $29.03
Viewing:

Part Details

  • Throughput 
    2 MSPS (wideband warp and warp mode)
    1.5 MSPS (normal mode)
  • INL: ±0.5 LSB typical, ±1.5 LSB maximum (±23 ppm of FSR)
  • 16-bit resolution with no missing codes
  • Dynamic range: 92.5 dB typical
  • SINAD: 91 dB minimum @ 20 kHz (VREF = 2.5 V)
  • THD: −115 dB typical @ 20 kHz (VREF = 2.5 V)
  • 2.048 V internal reference: typical drift 8 ppm/°C; TEMP output
  • Differential input range: ±VREF (VREF up to 2.5 V)
  • No pipeline delay (SAR architecture)
  • Parallel (16-, or 8-bit bus) and serial 5 V/3.3 V/2.5 V interface
  • SPI®/QSPI/MICROWIRE/DSP compatible
  • Single 2.5 V supply operation
AD7622
16-Bit, 1.5 LSB INL, 2 MSPS PulSAR® ADC
AD7622 Functional Block Diagram AD7622 Pin Configuration AD7622 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
AD8475 PRODUCTION Precision, Selectable Gain, Fully Differential Funnel Amplifier
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Low Power Op Amps (≤ 1mA/amp) 2
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8032 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier
Micropower Voltage References 2
ADR280 PRODUCTION 1.2 V Ultralow Power High PSRR Voltage Reference
ADR291 PRODUCTION Low Noise Micropower Precision Voltage Reference (2.5 V)
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
Series Voltage References 4
ADR3412 PRODUCTION Micro-Power, High-Accuracy 1.2V Voltage Reference.
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
Single-Ended to Differential Amplifiers 2
AD8139 RECOMMENDED FOR NEW DESIGNS Low Noise, Rail-to-Rail, Differential ADC Driver
ADA4930-1 RECOMMENDED FOR NEW DESIGNS

Ultralow Noise Drivers for Low Voltage ADCs

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7622

AD7622 Evaluation Kit

Product Details

The EVAL-AD7622EDZ is a fully featured evaluation Kit for the AD7622. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7622
AD7622 Evaluation Kit

Latest Discussions

Recently Viewed