AD7621

PRODUCTION

16-Bit, 2 LSB INL, 3 MSPS PulSAR® ADC

Part Models
3
1ku List Price
Starting From $44.02
Viewing:

Part Details

  • 16 Bits Resolution with No Missing Codes
  • On-board Low Drift Reference with Buffer and Temperature Sensor
  • Differential Input Range: ±VREF (VREF up to 2.5V)
  • Throughput: 
    3 MSPS (Wideband Warp and Warp Mode)
    2 MSPS (Normal Mode)
    1.25 MSPS (Impulse Mode)
  • INL ±2 LSB Max (±30 ppm of FS)
  • SINAD: 89 dB Typ @ 100 kHz
  • THD: -103 dB Typ @ 100 kHz
  • Parallel (16 or 8 bits bus) and Serial 5 V/3.3 V/2.5 V Interface
  • SPI®/QSPI/MICROWIRE/DSP Compatible
  • No Pipeline Delay ( SAR architecture )
  • Single 2.5 V Supply Operation
  • Power Dissipation: 70 mW Typ @ 3 MSPS With REF
AD7621
16-Bit, 2 LSB INL, 3 MSPS PulSAR® ADC
AD7621 Functional Block Diagram AD7621 Pin Configuration AD7621 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
AD8475 PRODUCTION Precision, Selectable Gain, Fully Differential Funnel Amplifier
High Voltage Op Amps ≥12V 2
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Low Power Op Amps (≤ 1mA/amp) 2
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8032 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier
Micropower Voltage References 1
ADR291 PRODUCTION Low Noise Micropower Precision Voltage Reference (2.5 V)
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Series Voltage References 4
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
Shunt Voltage References 1
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Single-Ended to Differential Amplifiers 2
AD8139 RECOMMENDED FOR NEW DESIGNS Low Noise, Rail-to-Rail, Differential ADC Driver
ADA4930-1 RECOMMENDED FOR NEW DESIGNS

Ultralow Noise Drivers for Low Voltage ADCs

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

AD7621 IBIS Models 1


Evaluation Kits

EVAL-AD7621

AD7621 Evaluation Kit

Product Details

The EVAL-AD7621CBZ is a fully featured evaluation kit for the AD7621. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7621
AD7621 Evaluation Kit

Latest Discussions

Recently Viewed