AD7612

PRODUCTION

16-Bit, 750 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC

Part Models
4
1ku List Price
Starting From $35.70
Viewing:

Part Details

  • Multiple pins/software programmable input ranges: 5 V, 10 V, ±5 V, ±10 V
  • Pins or serial SPI®-compatible input ranges/mode selection
  • Throughput
    750 kSPS (warp mode)
    600 kSPS (normal mode)
    500 kSPS (impulse mode)
  • INL: ±0.75 LSB typical, ±1.5 LSB maximum (±23 ppm of FSR)
  • 16-bit resolution with no missing codes
  • SNR: 92 minimum (5 V) @ 2 kHz, 94 dB typical (±10 V) @ 2 kHz
  • THD: −107 dB typical
  • iCMOS process technology
  • 5 V internal reference: typical drift 3 ppm/°C; TEMP output
  • No pipeline delay (SAR architecture)
  • Parallel (16- or 8-bit bus) and serial 5 V/3.3 V interface
  • SPI-/QSPI™-/MICROWIRE-/DSP-compatible
AD7612
16-Bit, 750 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC
AD7612 Functional Block Diagram 70453206AD7612-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 2
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 5
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4898-1 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADA4898-2 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed, Dual 8-Lead Op Amp
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
Series Voltage References 2
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7612

AD7612 Evaluation Board

Product Details

The EVAL-AD7612EDZ is a fully featured evaluation Kit for the AD7612. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7612
AD7612 Evaluation Board

Latest Discussions

Recently Viewed