AD7579

NOT RECOMMENDED FOR NEW DESIGNS

LC2MOS 10-Bit Sampling A/D Converter with (8+2) Read Data Format

Part Models
3
1ku List Price
Starting From $30.75
Viewing:

Part Details

  • 20 µs Conversion Time
  • On-Chip Sample-Hold
  • 50 kHz Sampling Rate
  • 25 kHz Full-Power Input Bandwidth
  • Choice of Data Formats
  • Single +5 V Supply
  • Low Power (50 mW)
  • Skinny 24-Pin DIP and 28-Terminal
    Surface Mount Package
AD7579
LC2MOS 10-Bit Sampling A/D Converter with (8+2) Read Data Format
AD7579 Functional Block Diagram AD7579 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad7579 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed