AD7572

NOT RECOMMENDED FOR NEW DESIGNS

LC2MOS Complete, High Speed 12-Bit ADC

Part Models
13
1ku List Price
Starting From $78.70
Viewing:

Part Details

  • 12-Bit Resolution and Accuracy
  • Fast Conversion Time
    - AD7572XX06: 5 µs
    - AD7572XX12: 12.5 µs
  • Complete with On-Chip Reference
  • Fast Bus Access Time: 90 ns
  • Low Power: 135 mW
  • Small, 0.3", 24-Pin Package and
    28-Terminal Surface Mount Packages
AD7572
LC2MOS Complete, High Speed 12-Bit ADC
AD7572 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad7572 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed