AD7543
NOT RECOMMENDED FOR NEW DESIGNS12-Bit, Multiplying IOUT, SERIAL
- Part Models
- 9
- 1ku List Price
- Starting From $24.43
Part Details
- Resolution: 12 Bits
- Nonlinearity: ±1/2 LSB Tmin to Tmax
- Low Gain Drift: 2ppm/°C typ, 5ppm/°C max
- Serial Load on Positive or Negative Strobe
- Asynchronous CLEAR Input for Initialization
- Full 4-Quadrant Multiplication
- Low Multiplying Feedthrough: 1 LSB max @10kHz
- Requires no Schottky Diode Output Protection
- Low Power Dissipation: 40 mW max
- +5V Supply
- Small Size:
16-pin DIP
20-Terminal Surface Mount Package - Low Cost
The AD7543 is a precision 12-bit monolithic CMOS multiplying DAC designed for serial interface applications.
The DAC's logic circuitry consists of a 12-bit serial-in parallel-out shift register (Register A) and a 12-bit DAC input register (Register B). Serial data at the AD7543 SRI pin is clocked into Register A on the leading or trailing edge (user selected) of the strobe input. Once Register A is full its contents are loaded into Register B under control of the LOAD inputs.
Documentation
Data Sheet 1
Application Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7543GKNZ | 16-Lead PDIP | ||
AD7543GTQ/883B | 16 ld CerDIP | ||
AD7543JNZ | 16-Lead PDIP | ||
AD7543KNZ | 16-Lead PDIP | ||
AD7543KPZ | 20-Lead Flatpack | ||
AD7543KRZ | 16-Lead SOIC Wide | ||
AD7543KRZ-REEL | 16-Lead SOIC Wide | ||
AD7543SQ/883B | 16 ld CerDIP | ||
AD7543TE/883B | 20 ld LCC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
AD7543GKNZ | PRODUCTION | |
AD7543JNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7543GKNZ | PRODUCTION | |
AD7543JNZ | PRODUCTION | |
AD7543KNZ | PRODUCTION | |
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD7543GTQ/883B | ||
AD7543SQ/883B | ||
AD7543TE/883B | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD7543GTQ/883B | ||
AD7543SQ/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD7543GTQ/883B | ||
AD7543SQ/883B | ||
AD7543TE/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD7543GTQ/883B | ||
AD7543SQ/883B | ||
AD7543TE/883B | ||
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7543GTQ/883B | ||
AD7543JNZ | PRODUCTION | |
AD7543KNZ | PRODUCTION | |
AD7543KRZ | PRODUCTION | |
AD7543SQ/883B | ||
AD7543TE/883B | ||
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD7543KRZ | PRODUCTION | |
AD7543KRZ-REEL | PRODUCTION | |
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
AD7543TE/883B |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool