AD7542
NOT RECOMMENDED FOR NEW DESIGNSPrecision 12-Bit CMOS Multiplying IOUT DAC, 4-Bit Bus
- Part Models
- 12
- 1ku List Price
- Starting From $23.50
Part Details
- Resolution: 12 Bits
- Nonlinearity: ±1/2 LSB Tmin to Tmax
- Low Gain Drift: 2ppm/°C typ, 5ppm/°C max
- Microprocessor Compatible
- Full 4-Quadrant Multiplication
- Fast Interface Timing
- Low Power Dissipation: 40 mW max
- Low Cost
- Small Size: 16-pin DIP and 20-Terminal Surface Mount Package
- Latch Free (Protection Schottky Not Required)
The AD7542 is a precision 12-bit CMOS multiplying DAC designed for direct interface to 4- or 8-bit microprocessors.
The functional diagram shows the AD7542 to consist of three 4-bit data registers, a 12-bit DAC register, address decoding logic and a 12-bit CMOS multiplying DAC. Data is loaded into the data registers in three 4-bit bytes, and subsequently transferred to the 12-bit DAC register. All data loading or data transfer operations are identical to the WRITE cycle of a static RAM. A clear input allows the DAC register to be easily reset to all zeros when powering up the device.
Documentation
Data Sheet 1
Application Note 3
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7542AQ | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
AD7542BQ | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
AD7542GBQ | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
AD7542GKNZ | 16-Lead PDIP | ||
AD7542GTQ/883B | 16-Lead CerDIP | ||
AD7542JNZ | 16-Lead PDIP | ||
AD7542JPZ | 20-Lead Flatpack | ||
AD7542KNZ | 16-Lead PDIP | ||
AD7542KPZ | 20-Lead Flatpack | ||
AD7542KPZ-REEL | 20-Lead Flatpack | ||
AD7542KRZ | 16-Lead SOIC Wide | ||
AD7542TQ/883B | 16-Lead CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD7542AQ | ||
AD7542BQ | ||
AD7542GBQ | ||
AD7542GTQ/883B | ||
AD7542TQ/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD7542AQ | ||
AD7542BQ | ||
AD7542GBQ | ||
AD7542GTQ/883B | ||
AD7542TQ/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD7542AQ | ||
AD7542BQ | ||
AD7542GBQ | ||
AD7542GTQ/883B | ||
AD7542TQ/883B | ||
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7542AQ | ||
AD7542BQ | ||
AD7542GBQ | ||
AD7542GKNZ | PRODUCTION | |
AD7542JNZ | PRODUCTION | |
AD7542JPZ | PRODUCTION | |
AD7542KNZ | PRODUCTION | |
AD7542KPZ | PRODUCTION | |
AD7542KRZ | PRODUCTION | |
AD7542TQ/883B | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7542GKNZ | PRODUCTION | |
AD7542JNZ | PRODUCTION | |
AD7542KNZ | PRODUCTION | |
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD7542GTQ/883B | ||
AD7542TQ/883B | ||
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
AD7542GTQ/883B | ||
AD7542TQ/883B | ||
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
AD7542JNZ | PRODUCTION | |
AD7542KNZ | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD7542KRZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolLatest Discussions
No discussions on ad7542 yet. Have something to say?
Start a Discussion on EngineerZone®