AD7537

NOT RECOMMENDED FOR NEW DESIGNS

LC2MOS (8+4) Loading, Dual 12-Bit DAC

Part Models
11
1ku List Price
Starting From $27.93
Viewing:

Part Details

  • Two 12-Bit DACs in One Package
  • DAC Ladder Resistance Matching: 0.5%
  • Space Saving Skinny DIP and Surface Mount Packages
  • 4-Quadrant Multiplication
  • Low Gain Error (1 LSB max Over Temperature)
  • Byte Loading Structure
  • Fast Interface Timing

AD7537
LC2MOS (8+4) Loading, Dual 12-Bit DAC
AD7537 Functional Block Diagram AD7537 Pin Configuration AD7537 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on ad7537 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed