AD7533
NOT RECOMMENDED FOR NEW DESIGNSCMOS Low Cost, 10-Bit Multiplying DAC
- Part Models
- 13
- 1ku List Price
- Starting From $7.12
Part Details
- Low cost 10-bit DAC
- Low cost AD7520 replacement
- Linearity: ½ LSB, 1 LSB, or 2 LSB
- Low power dissipation
- Full 4-quadrant multiplying DAC
- CMOS/TTL direct interface
- Latch free (protection Schottky not required)
- Endpoint linearity
The AD7533 is a low cost, 10-bit, 4-quadrant multiplying DAC manufactured using an advanced thin-film-on-monolithic-CMOS wafer fabrication process.
Pin and function equivalent to the AD7520 industry standard, the AD7533 is recommended as a lower cost alternative for old AD7520 sockets or new 10-bit DAC designs.
AD7533 application flexibility is demonstrated by its ability to interface to TTL or CMOS, operate on 5 V to 15 V power, and provide proper binary scaling for reference inputs of either positive or negative polarity.
APPLICATIONS
- Digitally controlled attenuators
- Programmable gain amplifiers
- Function generation
- Linear automatic gain controls
Documentation
Data Sheet 1
Application Note 3
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7533ACHIPS | none available | ||
AD7533CQ | 16-Lead CerDIP | ||
AD7533JNZ | 16-Lead PDIP | ||
AD7533JPZ | 20-Lead Flatpack | ||
AD7533KNZ | 16-Lead PDIP | ||
AD7533KPZ | 20-Lead Flatpack | ||
AD7533KPZ-REEL | 20-Lead Flatpack | ||
AD7533KRZ | 16-Lead SOIC Wide | ||
AD7533KRZ-REEL | 16-Lead SOIC Wide | ||
AD7533LNZ | 16-Lead PDIP | ||
AD7533SQ | 16-Lead CerDIP | ||
AD7533UQ | 16-Lead CerDIP | ||
AD7533UQ/883B | 16-Lead CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7533ACHIPS | ||
AD7533CQ | ||
AD7533JNZ | PRODUCTION | |
AD7533JPZ | PRODUCTION | |
AD7533KNZ | PRODUCTION | |
AD7533KPZ | PRODUCTION | |
AD7533KPZ-REEL | PRODUCTION | |
AD7533KRZ | PRODUCTION | |
AD7533KRZ-REEL | PRODUCTION | |
AD7533LNZ | PRODUCTION | |
AD7533SQ | ||
AD7533UQ | ||
AD7533UQ/883B | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
AD7533CQ | ||
AD7533SQ | ||
AD7533UQ | ||
AD7533UQ/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD7533CQ | ||
AD7533SQ | ||
AD7533UQ | ||
AD7533UQ/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD7533CQ | ||
AD7533SQ | ||
AD7533UQ | ||
AD7533UQ/883B | ||
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
AD7533JNZ | PRODUCTION | |
AD7533KNZ | PRODUCTION | |
AD7533LNZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7533JNZ | PRODUCTION | |
AD7533KNZ | PRODUCTION | |
AD7533LNZ | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD7533KRZ | PRODUCTION | |
AD7533KRZ-REEL | PRODUCTION | |
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD7533UQ/883B | ||
Aug 16, 2019 - 12_0068 Discontinuance of 6 chip models |
||
AD7533ACHIPS |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool