AD7510

Obsolete

DI CMOS Protected Analog Switches

Viewing:

Part Details

FEATURES
  • Latch-Proof
  • Overvoltage-Proof: ±25V
  • Low RON: 75Ω
  • Low Dissipation: 3mW
  • TTL/CMOS Direct Interface
  • Silicon-Nitride Passivated
  • Monolithic Dielectrically-Isolated CMOS
  • Standard 14-/16-Pin DIPs and
  • 20-Terminal Surface Mount Packages

Suggested Replacement Parts

ADG5412 RECOMMENDED FOR NEW DESIGNS

High Voltage Latch-Up Proof, Quad SPST Switches

AD7510
DI CMOS Protected Analog Switches
AD7511 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed