AD7506

NOT RECOMMENDED FOR NEW DESIGNS

CMOS 8- and 16-Channel Analog Multiplexer

Part Models
3
1ku List Price
Starting From $29.31
Viewing:

Part Details

  • Ron: 300Ω
  • Power Dissipation: 1.5mW
  • TTL/DTL/CMOS Direct Interface
  • Break-Before-Make Switching
  • Standard 28-pin DIPs and 28-Terminal
  • Surface Mount Packages
AD7506
CMOS 8- and 16-Channel Analog Multiplexer
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ad7506 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed