AD7482

PRODUCTION

12-Bit, 3 MSPS SAR ADC

Part Models
1
1ku List Price
Starting From $13.74

Part Details

  • Fast Throughput Rate: 3 MSPS
  • Wide Input Bandwidth: 40 MHz
  • No Pipeline Delays with SAR ADC
  • Excellent DC Accuracy Performance
  • Two Parallel Interface Modes
  • Low Power: 90 mW (Full Power) and 2.5 mW (NAP Mode)
  • Standby Mode: 2 µA Max
  • See Data Sheet for Additional Information
AD7482
12-Bit, 3 MSPS SAR ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 3
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
AD829 PRODUCTION High Speed, Low Noise Video Op Amp
ADA4898-1 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed